background-waves

880073

Product Status| Activei

880073

Power Distribution Module w/cover | Series: XT
info

The XT Series 32V 350A ATO® & MIDI® Fuse Power Distribution Module allows you to protect multiple low-amperage and high-amperage circuits within a single, compact fuse box. The multi-fuse holder design is ideal for protecting a combination of circuits, including vehicle control modules, inverters, auxiliary circuits, clock memory, alarms, tachograph, and Qualcomm modules.

Designed to IP59K standards, the sealed automotive power distribution block withstands harsh conditions, high-pressure and high-temperature washing, and ingress of road splash. Plus, the multi-fuse block is ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.

This configuration of the XT Series ATO® & MIDI® fuse block (880073) is the base assembly without pre-installed fuses.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8
Output Terminals
M8
Current Rating (Continuous) in Amps
350
Ingress Protection
ISO 8846, SAE J1170, IP59K
Dimensions
5.751 H x 1.675 W x 3.9375 L in. (146 mm)
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Agency Approval - Shock
50 G
Agency Approval - Vibration
8 G
Mounting Method
Bolt Down
Recommended Torque
3 Nm
Agency Approval - Humidity
0-95% RH
Ignition protection
ISO 8846, SAE J1171
Dimensions (mm)
146
Housing
Black Thermoplastic
Voltage Rating - Continuous
32
Voltage Rating (V)
32
  • Multi-fuse block protects up to 3 high-amperage and 4 low-amperage circuits with 30-200A MIDI® fuses and 1-40A ATO® fuses (sold separately)

880073 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880073Power Distribution Module w/cover

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.