background-waves

880073100

Product Status| Activei

880073100

880073 WITH 3 MIDI 4 ATO INSTALLED | Series: XT
info

The XT Series 32V 350A ATO® & MIDI® Fuse Power Distribution Module allows you to protect multiple low-amperage and high-amperage circuits within a single, compact fuse box. The multi-fuse holder design is ideal for protecting a combination of circuits, including vehicle control modules, inverters, auxiliary circuits, clock memory, alarms, tachograph, and Qualcomm modules.

Designed to IP59K standards, the sealed automotive power distribution block withstands harsh conditions, high-pressure and high-temperature washing, and ingress of road splash. Plus, the multi-fuse block is ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.

This model of the XT Series ATO® & MIDI® fuse block (880073100) comes with pre-installed fuses.

PropertyValue
Fuse Type
MIDI | ATO
Input Terminals
M8
Output Terminals
M8
Current Rating (Continuous) in Amps
350
Ingress Protection
ISO 8846, SAE J1170, IP59K
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Housing
Black Thermoplastic
Ignition protection
ISO 8846, SAE J1171
Voltage Rating - Continuous
32
Voltage Rating (V)
32
  • Protects up to three high-amperage and four low-amperage circuits with 30-200 A MIDI® fuses and 1-40 A ATO® fuses
  • Includes preinstalled fuses

880073100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
880073100880073 WITH 3 MIDI 4 ATO INSTALLED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.