background-waves

FHZ1008Z

Product Status| Activei

FHZ1008Z

FHZ 5-STUD GROUND BOX | Series: ZCASE® FHZ
info

The ZCASE® FHZ bolt-down power distribution module (FHZ1008Z) is a five-stud fuse holder designed for primary high-current power distribution. This configuration of the ZCASE® FHZ fuse box includes the base, two bottom caps, five M10 studs, a five-position U-shape bus bar, five single supports, five dust covers, a tether, and a cover with latches to protect installed fuses (sold separately) from debris.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ZCASE
Current Rating Max (A)
400
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
80
Wire Size
105 mm² or AWG 4/0
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Recommended Torque
12-15 Nm
Input Terminals
M10
Current Rating Max per Circuit in Amps
40-600
  • Five-stud fuse box with M10 studs
  • Includes the base, two bottom caps, a five-position U-shaped bus bar, five single supports, five dust covers, a tether, and a cover with latches
  • Nuts not included

FHZ1008Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FHZ1008ZFHZ 5-STUD GROUND BOX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.