background-waves

868-964

Product Status| Activei

868-964

Metal Bracket - 90°. | Series: HWB12
info

A component part of HWB6, HWB12, and HWB18 Hard-Wired Power Distribution Boxes, this 90° mounting bracket (868-964) features 6.5 mm mounting holes and allows for straight installation of the box. Also an accessory part for the MCASE 4-Way Series Cartridge Fuse Holder.

PropertyValue
Hardware
Zinc-Plated Steel
  • Straight (90°) bracket for HWB6, HWB12, and HWB18 hard-wired power distribution boxes
  • Straight (90°) bracket for MCASE 4-Way Series Cartridge Fuse Holder
  • 6.5 mm mounting holes
  • Zinc-plated steel material

868-964 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
868-964Metal Bracket - 90°.Pdf IconCoC_RoHS10_868-964Pdf IconREACH_SVHC Declaration_868-964Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.