background-waves

PDM33001ZXM

Product Status| Activei

PDM33001ZXM

HWB12 - with CLEAR COVER | Series: HWB12
info

Ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM), the compact HWB12 Series 58 V 135 A Hard-Wired Waterproof DC Power Distribution Box accepts MINI® fuses, MINI® circuit breakers, 4-pin single-pole, single-throw (SPST) relays, and 5-pin single-pole, double-throw (SPDT) relays.

This hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections which are crimped to the wire harness with grommets to seal the bottom of the module. Terminal position assurance locks offer secondary protection to keep the wires in place. The HWB12 series uses TYCO MCP terminals, cable seals, and cavity plugs.

This dust-tight, waterproof power distribution box (PDM33001ZXM) carries an IP67 rating, and it features AssureLatch™ positive-sealing latches that keep the cover securely in place. The clear cover lets you easily see the condition of the installed fuses (sold separately).

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
100
Ingress Protection
IP67, IP69K
Number of Cavities
12
Dimensions
2.746 H x 1.71 W x 3.286 L in. (83 mm)
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Mounting Method
Mounting Bracket NOT Included
Housing
UL94-V0
  • 135 A maximum total continuous current
  • Clear cover sealed to an IP67 rating to create a waterproof power distribution box safeguarded from dust and moisture

PDM33001ZXM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PDM33001ZXMHWB12 - with CLEAR COVERRoHS11/2/2021Pb-Free11/2/2021Pdf IconCoC_RoHS10_PDM33001ZXMPdf IconREACH219_Declaration_PDM33001ZXMDoes Not ContainYes11/2/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.