background-waves

PDM31001ZXM

Product Status| Activei

PDM31001ZXM

HWB18 WITH TPAs AND BRACKETS BULK | Series: HWB18
info

Ideal for use as the main unit on small vehicles or for accessory circuits and overflow circuits from your main power distribution module (PDM), the compact HWB18 Hard-Wired Waterproof DC Power Distribution Box accepts MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), 4-pin single-pole, single-throw (SPST) relays, and 5-pin single-pole, double-throw (SPDT) relays.

This hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections which are crimped to the wire harness with grommets to seal the bottom of the module. Terminal position assurance (TPA) locks offer secondary protection to keep the wires in place. The HWB18 series uses Delphi Metri-Pack 280 terminals, cable seals, and cavity plugs (sold separately).

Featuring a black cover with a gasket, this dust-tight, waterproof power distribution box carries an IP67/IP69K rating, and it features latches that keep the cover securely in place. The base and cover accept a tether (873-680; not included) that helps prevent loss of the cover during service. This model (PDM31001ZXM) includes TPAs and a mounting bracket.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
100
Ingress Protection
IP67
Number of Cavities
18
Dimensions
3.155 H x 2.8325 W x 2.613 L in. (60 mm)
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Mounting Method
Mounting Bracket Included
  • Included TPAs help prevent disconnection of wires due to vibration and accidental snagging
  • Comes with a metal mounting bracket

PDM31001ZXM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PDM31001ZXMHWB18 WITH TPAs AND BRACKETS BULKRoHS2/20/2018Pb-Free2/20/2018Pdf IconCoC_RoHS10_PDM31001ZXMPdf IconREACH_SVHC Declaration_PDM31001ZXMDoes Not ContainYes2/20/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.