background-waves

PDM32001ZXM

Product Status| Activei

PDM32001ZXM

HWB6 - Clear cover | Series: HWB6
info

Ideal for accessory circuits and overflow circuits from your main power distribution module (PDM), the compact HWB6 Series 58V Hard-Wired Waterproof DC Power Distribution Box can hold three plug-in circuit protection components, including a combination of MINI® fuses, MINI® circuit breakers, and MCASE™ fuses (adapter required; sold separately).

This hard-wired PDM allows you to customize your own circuitry utilizing direct wire-to-component connections, which are crimped to the wire harness with grommets to seal the bottom of the module. Terminal position assurance locks offer secondary protection to keep the wires in place. The HWB6 series uses TYCO MCP terminals, cable seals, and cavity plugs.

This dust-tight, waterproof power distribution box (PDM32001ZXM) carries an IP67 rating, and it features AssureLatch™ positive-sealing latches that keep the cover securely in place. The clear cover lets you easily see the condition of the installed fuses (sold separately).

PropertyValue
Fuse Type
MINI
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
72
Ingress Protection
IP67, IP69K
Number of Cavities
6
Dimensions
71 mm
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Mounting Method
Mounting Bracket NOT Included
Housing
UL94-V0
  • Rated for 30 A maximum continuous current per circuit
  • Clear cover sealed to an IP67/IP69K rating to create a waterproof power distribution box safeguarded from dust and moisture

PDM32001ZXM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PDM32001ZXMHWB6 - Clear cover

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.