background-waves

PDM71006ZXM

Product Status| Activei

PDM71006ZXM

HWB60AL wVENT | Series: HWB60_AL
info

Are you looking for a compact, easy-to-install waterproof fuse and relay box? The HWB60-AL Series Hard-Wired Waterproof Power Distribution Box with AssureLatch™ (PDM71006ZXM) is a great choice for protecting accessory circuits and overflow circuits from a main power distribution module (PDM). This DC power distribution box is also ideal for use as the main power distribution block in small vehicles.

Accepting MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), diodes, and ISO 280-style relays, including 4-pin single-throw relays and 5-pin double-throw relays, this hard-wired power distribution box allows you to customize your own circuitry utilizing direct wire-to-component connections. Terminal position assurance (TPA) locks offer secondary protection to keep the wires in place. The HWB60-AL series uses Delphi Metri-Pack 280 tanged terminals, cable seals, and cavity plugs (not included).

The thermoplastic cover and gasket help this dust-tight, waterproof power distribution box achieve IP68 and IP69K ratings. Plus, the HWB60-AL series features AssureLatch™ positive-sealing latches that keep the cover securely in place.

PropertyValue
Fuse Type
MINI | Relays
Current Rating (Continuous per Circuit) in Amps (A)
30A
Current Rating (Continuous) in Amps
250
Ingress Protection
IP66, IP69K
Number of Cavities
60
Dimensions
113 mm
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Agency Approval - Shock
SAE J1455
Agency Approval - Vibration
SAE J1455
Mounting Method
Bolt Down
Housing
UL94-V0
  • IP68/IP69K sealed waterproof power distribution block stands up to road splash and can be installed nearly anywhere on the vehicle
  • Tool-style AssureLatch™ positive-sealing latches keep the cover securely in place and require a tool, such as a flathead screwdriver, to open
  • High-temperature Gore vent allows pressure to be released to maintain IP ratings at higher temperatures

PDM71006ZXM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PDM71006ZXMHWB60AL wVENT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.