background-waves

Series: MCASE 4-Way

32 V 160A Max Fuse Holder
Product Status| Activei
info

The MCASE 32V 160A Max 4-Way Fuse Holder is a compact, high-performance solution designed to support up to four MCASE+ slotted cartridge fuses. Featuring a bussed power input and individually wired fuse outputs, this holder enables efficient circuit protection in space constrained applications. Engineered for versatility, the fuse holder supports side-panel mounting using an accessory bracket.

With a glass-reinforced nylon, UL 94 V-0 rated housing and cover and silicone seal, it delivers reliable performance in harsh environments. Featuring IP67 and IP6K9K ratings, it offers ingress protection against dust, temporary submersion in water, and high-pressure water spray. Compatible with wire sizes from 1 to 6 mm², the MCASE 4-Way Fuse Holder is ideal for automotive and marine applications demanding dependable, space-efficient fuse protection.

  • Supports up to four MCASE+ slotted cartridge fuses, offering high circuit density in a minimal footprint
  • Bussed power input with individually wired fuse outputs simplifies wiring and enhances reliability
  • Supports up to 160A max total current (125A continuous), with a maximum of 40A per circuit
  • Sealed design is IP67 / IP6K9K rated, providing protection against dust, water, and high-pressure water jets for use in harsh environments
  • Housing and cover made from UL 94 V-0 rated, glass reinforced nylon for flame resistance and mechanical durability
  • Accommodates wire sizes from 1 to 6 mm², enabling flexibility in system design
  • Designed for side-panel mounting with an accessory bracket to suit various installation requirements
  • Uses an M6 x 1 mm stud input terminal for a solid power connection

MCASE 4-Way Parts

FiltersFilters

MCASE 4-Way Applications

Highlights Section

  • Heavy-duty/medium-duty trucks
  • Material-handling equipment
  • Electric powersports vehicles
  • Small construction and agricultural equipment
  • Golf carts and low-speed vehicles
  • Electric lawn and garden equipment

Series: MCASE 4-Way Resources

MCase 4-Way Fuse Holder Product Video

The MCASE 32V 160A Max 4-Way Fuse Holder is a compact, high-performance solution designed to support up to four MCASE+ slotted cartridge fuses. Featuring a bussed power input and individually wired fuse outputs, this holder enables efficient circuit protection in space constrained applications. Engineered for versatility, the fuse holder supports side-panel mounting using an accessory bracket.

MCASE 4-Way Related Products

Accessories