background-waves

FHMC0001

Product Status| Activei

FHMC0001

4-WAY MCASE HOLDER | Series: MCASE 4-Way
info

The MCASE 32V 160A Max 4-Way Fuse Holder (FHMC0001) is a compact, high-performance solution designed to support up to four MCASE+ slotted cartridge fuses. Featuring a bussed power input and individually wired fuse outputs, this holder enables efficient circuit protection in space constrained applications. Engineered for versatility, the fuse holder supports side-panel mounting using an accessory bracket (sold separately).

With a glass-reinforced nylon, UL 94 V-0 rated housing and cover and silicone seal, it delivers reliable performance in harsh environments. Featuring IP67 and IP6K9K ratings, it offers ingress protection against dust, temporary submersion in water, and high-pressure water spray. Compatible with wire sizes from 1 to 6 mm², the MCASE 4-Way Fuse Holder is ideal for automotive and marine applications demanding dependable, space-efficient fuse protection.

PropertyValue
Current Rating Max per Circuit in Amps
40
Current Rating Max (A)
160
Fuse Type
MCASE+
Ingress Protection
IP67
Mounting Method
Panel Mount
Hardware
M6, Serrated
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Current Rating (Continuous) in Amps
125
Current Rating Max Terminal in Amps
40
Humidity
ISO16750-4 (2010), 5.6.2.3
Flammability Rating
UL 94 V-0
Input Terminals
Stud
Mounting Type
M6 with bracket
Output Terminals
TE AMP Male Contact
Recommended Torque
5-7Nm
Agency Approval - Shock
ISO16750-3 (2012), 4.2
Agency Approval - Vibration
ISO16750-3 (2012), 4.1.2.4
Voltage Rating - Continuous
32
Wire Size
1-6mm²
Number of Cavities
4

FHMC0001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FHMC00014-WAY MCASE HOLDER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.