background-waves

Series: MTR

32V 100A Sealed Power Distribution Module for MINI® & JCASE® Fuses
Product Status| Activei
info

The MTR Power Distribution Module is a hard-wired multi-fuse box or fuse holder that accommodates two MINI® blade fuses (30A max rating) and two JCASE® cartridge fuses (60A max rating). Combining MINI® and JCASE® fuses in a single, compact automotive power distribution module (PDM) allows you to protect multiple circuits. All four fuses (sold separately) are bussed internally to the main input power stud. This allows the user to reduce wiring by making one input connection to power four fuse circuits.

The MTR PDM is a sealed fuse holder with an IP67 dust-tight, waterproof rating, which enables its use in heavy-duty commercial vehicle applications. Terminal position assurance locks (TPAs) are included to provide secondary locking of each wire terminal.

  • Accommodates two MINI® blade fuses and two JCASE® cartridge fuses rated between 2A and 60A (sold separately)
  • Total maximum continuous current rating for the PDM is 100A @ 23 °C or 75A @ 85 °C
  • Gasket-sealed multi-fuse box is protected against dust and water to IP67 rating
  • Glass-fiber-reinforced nylon housing with a UL94 V-0 flammability rating enables use in harsh automotive environments
  • Fuses are internally bussed to a single main power stud so that one input powers four fuse circuits
  • Includes TPAs to provide secondary locking of each wire terminal

MTR Parts

FiltersFilters

MTR Applications

Highlights Section

  • Heavy-Duty Trucks
  • Construction
  • Agriculture
  • Marine

Series: MTR Resources

MTR Related Products

Alternates