background-waves

BPDMA104HXF1

Product Status| Activei

BPDMA104HXF1

PDM - 2 Mini + 2 JCase, w/ mounting feet | Series: MTR
info

The MTR Power Distribution Module (BPDMA104HXF1) is a hard-wired multi-fuse box or fuse holder that accommodates two MINI® blade fuses (30A max rating) and two JCASE® cartridge fuses (60A max rating). Combining MINI® and JCASE® fuses in a single, compact automotive power distribution module (PDM) allows you to protect multiple circuits. All four fuses (sold separately) are bussed internally to the main input power stud. This allows the user to reduce wiring by making one input connection to power four fuse circuits.

The MTR PDM is a sealed fuse holder with an IP67 dust-tight, waterproof rating, which enables its use in heavy-duty commercial vehicle applications. Terminal position assurance locks (TPAs) are included to provide secondary locking of each wire terminal.

PropertyValue
Fuse Type
MINI | JCASE
Input Terminals
M6 Stud
Ingress Protection
IP67
Number of Cavities
4
Dimensions
3.0445 H x 1.3245 W x 3.4155 L in. (86 mm)
Mounting Method
Bolt Down
  • This model is the complete PDM assembly, including the base, cover with gasket seal, and TPAs

BPDMA104HXF1 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
BPDMA104HXF1PDM - 2 Mini + 2 JCase, w/ mounting feetRoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_BPDMA104HXF1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.