background-waves

GDBAD741Z

Product Status| Activei

GDBAD741Z

ACS 600V DISTRIBUTION BLK 335A 1 POLE | Series: GDB
info

POWR-BLOKS Global Distribution Blocks add safety and mounting versatility to our distribution block solutions. The Global Distribution Blocks are approved to UL standards. The Global Distribution Blocks are IP20 finger safe to reduce the risk of contact and eliminates the need for block or panel covers. Installation is quick an easy, all blocks can be mounted on DIN rail or to the panel.

PropertyValue
Indicating
No
Body Material
Thermoplastic
Fuse Category
Distribution/splicer block
Current Rating Max (A)
335
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
Bolt-In DIN Rail
Terminal Material
Brass
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
Voltage Rating (Ac)
600
Voltage Rating (Dc)
600
  • Global part meeting UL standards
  • Space saving design
  • Integrated touch-safe cover to increase safety
  • IP20 protection rating
  • Mounts to DIN rail or panels
  • Reliable brass connections

GDBAD741Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GDBAD741ZACS 600V DISTRIBUTION BLK 335A 1 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.