background-waves

0LD45551

Product Status| Activei

0LD45551

ACS 600V DISTRIBUTION BLK 350A 1 POLE | Series: LD
info
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Holder Family
Fuse Block
Current Rating Max (A)
350
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
Voltage Rating (Ac)
600
Voltage Rating (Dc)
600

0LD45551 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LD45551ZXACS 600V DISTRIBUTION BLK 350A 1 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.