background-waves

LD1400-2

Product Status| Obsoletei
Replaced By: |0LD14402Z

LD1400-2

ACS 600V DISTRIBUTION BLK 115A 2 POLE | Series: LD
info

Obsolete 2017-10-09

POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.

PropertyValue
Fuse Category
Distribution / Splicer Blocks
Holder Family
Fuse Block
Current Rating Max (A)
115
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LD1400-2 Applications

Highlights Section

  • Control panels
  • Elevators
  • HVAC/R
  • Material handling equipment
  • Motor controls
  • Switchgear
  • Other applications power needs to be distributed to more than one load

LD1400-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LD14002ZACS 600V DISTRIBUTION BLK 115A 2 POLERoHS8/1/1993Pb-Free8/1/1993No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.