background-waves

LD2580-3DIN

Product Status| Activei

LD2580-3DIN

ACS 600V DIST BLK 175A 3 POLE DIN MOUNT | Series: LD
info
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Holder Family
Fuse Block
Current Rating Max (A)
175
Mounting Method
Bolt-In DIN Rail
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LD2580-3DIN Applications

Highlights Section

  • Control panels
  • Elevators
  • HVAC/R
  • Material handling equipment
  • Motor controls
  • Switchgear
  • Other applications power needs to be distributed to more than one load

LD2580-3DIN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LD25803ZXDINACS 600V DIST BLK 175A 3 POLE DIN MOUNTRoHS8/1/1993Pb-Free8/1/1993Pdf IconCoC_RoHS10_0LD25803ZXDINNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.