background-waves

LD5408-3

Product Status| Activei

LD5408-3

ACS 600V DISTRIBUTION BLK 760A 3 POLE | Series: LD
info
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Holder Family
Fuse Block
Current Rating Max (A)
760
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LD5408-3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LD54083ZACS 600V DISTRIBUTION BLK 760A 3 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.