background-waves

LFD35523

Product Status| Activei

LFD35523

DIST BLOK 600V 380A 3 POLE LINE 1 LOAD 4 | Series: LD
info
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Current Rating Max (A)
380
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LFD35523 Applications

Highlights Section

  • Control panels
  • Elevators
  • HVAC/R
  • Material handling equipment
  • Motor controls
  • Switchgear
  • Other applications power needs to be distributed to more than one load

LFD35523 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFD35523ZDIST BLOK 600V 380A 3 POLE LINE 1 LOAD 4Pdf IconCoC_RoHS10_LFD35523ZPdf IconREACH_SVHC Declaration_LFD35523ZDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.