background-waves

LFD55923

Product Status| Activei

LFD55923

DIST BLOCK 760A 3 POLE LINE 2 LOAD 12 | Series: LD
info
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Current Rating Max (A)
760
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LFD55923 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LFD55923ZDIST BLOCK 760A 3 POLE LINE 2 LOAD 12RoHS8/6/2012Pb-Free8/6/2012Pdf IconCoC_RoHS10_LFD55923ZPdf IconREACH209_Declaration_LFD55923ZDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.