background-waves

LS1301-3

Product Status| Activei

LS1301-3

ACS 600V SPLICER BLOCK 115A 3 POLE | Series: LS
info
PropertyValue
Fuse Category
Distribution / Splicer Blocks
Current Rating Max (A)
115
Mounting Method
Bolt-In
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

LS1301-3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0LS13303ZACS 600V SPLICER BLOCK 115A 3 POLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.