background-waves

46206-04-BX

Product Status| Activei

46206-04-BX

TERM_BLOCK,4GANG,BUS_BAR,BAG | Series: Common BusBar Stud Terminals
info
  • 2-gang terminal block with one busbar.
  • Solid brass busbar.
  • Four 10-32 stud terminals with hexnuts and lockwashers.
  • One eyelets at each end, for mounting with 3/16 screws (not provided).
  • Eyelets are 3.125 on centers (79.4mm).
  • Moisture-repellent thermoplastic base, 3 7/8 x 5/8 W x 27/32 H (44.4 x 15.9 x 21.4mm).
PropertyValue
Mounting Method
Two eyelet mounting holes for 3/16 (4.8mm) screws
Dimensions
0.625 x 3.875 mm

46206-04-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
46206-04-BXTERM_BLOCK,4GANG,BUS_BAR,BAG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.