Transportation Product Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Littelfuse acquired Cole Hersee in 2010 to offer their customers a more extensive portfolio of products in the commercial vehicle market. Since Cole Hersee was founded in 1924, they have been a pioneer and leader in the development of heavy-duty electrical products for the vehicle industry, and have earned a reputation for quality and value. Cole Hersee has collaborated on many basic industry standards and is a preferred supplier of over 2000 dependable vehicle products and accessories.
Littelfuse Cole Hersee Brand products are available as standard or custom designed products to meet customer needs. Contact us to discuss the possibilities. Our engineers are on hand to design from the ground up the best solution to your application.
Remote battery jumper terminals and studs allow battery connections in convenient locations inside or outside a vehicle. Battery junction blocks are used as electrical connection points for the distribution of power or ground. Junction blocks can simplify cabling and architectures and serve as convenient power tap points.
Littelfuse battery studs have brass cores to ensures high conductivity and feature impact-resistant plastic bodies, allowing you to bring power through bulkheads or other barriers between power and access points. Jumper terminals are grooved to accept standard jumper cables. Junction blocks are available in feed-through and pass-through versions with various thread