background-waves

46211-12

Product Status| Activei

46211-12

STUD FEED THRU M10x1.5 | Series: Battery Jumper Terminals and Studs
info

Use to make easily-accessible battery connections. Inside or outside the vehicle. Can be used individually or in pairs. Easy to install. Solid brass posts. Includes brass hexnut and lockwasher. Jumper terminals have contact post 13/16" (20.6mm) diameter. 1 1/8" (28.8mm) long. Which is grooved to accept standard jumper cables 6 -48V DC. Replacement red cap: 97846-A

PropertyValue
Maximum DC Voltage (V)
36
Mounting Method
Feed Through
Recommended Torque
13.5 Nm
Current Rating Max (A)
285
Temperature Maximum (°C)
105
Temperature Maximum (°F)
221
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Size
3/8 - 16

46211-12 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
46211-12STUD FEED THRU M10x1.5Pdf IconCoC_RoHS9_46211-12Pdf IconREACH_SVHC Declaration (Contain)_46211-12Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.