background-waves

Series: Junction Blocks

Single Stud Feed and Non-Feed Thru
Product Status| Activei
info

Junction Blocks are used as electrical connection points for the distribution of power or ground. These blocks can simplify cabling & architectures, and serve as convenient power tap points. Feed-thru versions enable firewall-mount applications and help reduce wiring costs and overall space required for cable routing. Junction blocks are available in various thread sizes and lengths. Lock washers and nuts are included with each block.

Pass-through junction blocks have high electrical ratings and low resistance due to a large cross-sectional contact area. Additionally, pass-through versions boast high installation torque values to allow the use of large cable sizes for high current applications. A plastic body locknut ensures quick and easy firewall-mount installation without the need for additional hardware.
  • Pass-through and surface mount options available

Junction Blocks Parts

FiltersFilters

Junction Blocks Applications

Highlights Section

  • These products provide heavy-duty ground or power points of connections in your vehicle circuits.
  • Setups requiring current routing

Series: Junction Blocks Resources