background-waves

IXD0579M

Product Status| Activei

IXD0579M

Half-Bridge DRVR 100V 1A TDFN-10 | Series: High-Side and Low-Side Drivers
The IXD0579M is a 100 V, high-speed gate driver that supports both high-side and low-side configurations, enabling the control of two N-channel MOSFETs or IGBTs in a half-bridge setup. The IXD0579M logic inputs are compatible with standard TTL and CMOS levels down to 3.3 V to interface easily with controlling devices. The driver outputs allow 1.5 A source & 2.5 A sink current capability, protected from cross-conduction.
PropertyValue
Maximum Offset Voltage
100
Typical Source Peak Drive Current
1.5
Typical Sink Peak Drive Current
2.5
Inputs
HIN / LIN / EN
Deadtime
None
Propagation Delay tON
65
Propagation Delay tOFF
58
Rise Time tr
19
Fall Time tf
15
IC Package Type
10-pin TDFN
  • Common pinout configuration
  • +6.5 V to +18 V VCC supply voltage range
  • TTL / CMOS compatible logic inputs
  • Integrated cross-conduction protection
  • Second source pinout for supply assurance
  • Can drive a broad range of MOSFETs and IGBTs
  • No input logic level shifter required
  • Prevention of MOSFETs/IGBTs turning on simultaneously

IXD0579M Applications

Highlights Section

  • Brushless DC (BLDC) Motor Drivers
  • Battery Powered Tools
  • DC-DC Converters
  • Power Supplies

IXD0579M Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXD0579MTRHalf-Bridge DRVR 100V 1A TDFN-10

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.