background-waves

Series: Isolated Gate Drivers

Single-Channel, Isolated  Gate Driver.
Product Status| Activei
info
Single-Channel, Isolated Gate Driver with Separate Outputs, 7 A peak current, 2500 VRMS input to output isolation, fast turn on/off time, with UVLO & active shut down protection in wide-bodied SOIC-8
  • Separate Source and Sink 7 APK typ.
  • Input Side 3.1 V to 17 V Supply Voltage Range
  • Output Side 13 V to 35 V Supply Voltage Range
  • 2500 VRMS Input to Output Isolation
  • Active Shut Down (ASD) and UVLO
  • Optimized switching performance
  • Supports a wide range of control logic
  • Can drive a verity of MOSFETs/IGBTs and SiC
  • Galvanic Isolation
  • Protects driver and power device

Isolated Gate Drivers Parts

FiltersFilters

Isolated Gate Drivers Applications

Highlights Section

  • AC and Brushless DC Motor Drives
  • High Voltage DC/DC Converters
  • DC/AC Inverters
  • Induction Heating Resonant Applications
  • UPS Systems
  • Welders
  • Solar Inverters
  • LLC Driver
  • Totem-pole PFC driver