background-waves

IXD704DNETR

Product Status| Activei

IXD704DNETR

DUAL HIGH SPD NON-INVRTNG DRV W ENBL 12V | Series: Low-Side Drivers
info
Dual 4A Low Side Si/SiC MOSFET and IGBT Driver, non-inverting with enable & 12V UVLO, SOIC(N)-8_EP package
PropertyValue
Peak Drive Current
4
Output Resistance Source / Sink (Ω)
1.3 / 1.1
Logic Configurations
2.4 V / 0.8 V
Enable Function
Enable
Under Voltage Lockout Maximum Threshold (V)
14
IC Package Type
SOIC(N)-8 EP
Deadtime
N/A
Nominal Short Circuit Current (µA)
4
Propagation Delay tON
65
Propagation Delay tOFF
65
Fall Time tf
14
Inputs
INA, INB
Typical Source Peak Drive Current
4
Input Control Current (mA)
120
Typical Sink Peak Drive Current
4
Rise Time tr
16
Output Type
Non Inverted
  • Dual 4 APK sink/source output current (or 8 APK if paralleled)
  • +14 V to +35 V operating voltage range
  • TTL/CMOS compatible logic inputs
  • UVLO, independent Enable inputs
  • Latch-up protected to 4 APK
  • Can drive a broad range of MOSFETs
  • Operates from wide supply voltage levels
  • Can directly be controlled from most microcontrollers
  • Fail-safe design and flexible inputs
  • Latch-up protection prevents excessive over-current damaging the driver & peripheral components

IXD704DNETR Applications

Highlights Section

  • Switch-Mode Power Supplies
  • DC-DC Converters
  • Motor Controllers
  • Power Inverters
  • Class-D Switching Amplifier
  • Pulse Transformer Driver

IXD704DNETR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXD704DNETRDUAL HIGH SPD NON-INVRTNG DRV W ENBL 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.