SiC MOSFET and IGBT driver ICs control the operations of solid state switches. The integrated circuits Littelfuse makes for these purposes specifically drive low side switches that shunt voltage surges to ground. The drivers often pair with silicon carbide metal-oxide–semiconductor field effect transistors and insulated-gate bipolar transistors that serve on-board battery chargers, dc–dc converters, and motor controllers. One of our driver ICs is AEC-Q100-qualified for use in automobiles and EVs.
Available with peak voltage operating ratings from –10 V to +25 V
Peak operating current of 9 A
Output-to-sink resistance ratings of 1.5 Ω or 2.0 Ω
Operate in a temperature range of –40 ℃ to +125 ℃
16-pin power SOIC packages with exposed thermal pads
Certified lead-free and RoHS compliant
Accept TTL and CMOS inputs
Split source and sink outputs allow users to tailor turn-on and turn-off timing
Matched rise and fall times minimize switching losses
Low propagation delays ensure continuous flow of current