background-waves

IX4352NEAUTR

Product Status| Activei

IX4352NEAUTR

9A, SiC MOSFET DRIVER, 16L SOIC, NARROW | Series: AEC-Q100 Qualified Low-Side SiC Drivers
info
PropertyValue
Peak Drive Current
9
Output Resistance Source / Sink (Ω)
1.17-0.79
Logic Configurations
2.3-1
Under Voltage Lockout Maximum Threshold (V)
13
IC Package Type
Narrow SOIC-16 with bottom side pad
Maximum Short Circuit Current (mA)
9
Propagation Delay tON
70
Output Type
Separate source & sink pins
Propagation Delay tOFF
65
Fall Time tf
10
Inputs
IN
Typical Source Peak Drive Current
9
Input Control Current (mA)
70
Typical Sink Peak Drive Current
9
Rise Time tr
10
  • Internal charge pump regulator for selectable negative gate drive bias down to −10 V
  • +13 V to +25 V operating voltage range
  • DESAT detection, UVLO, TSD, Fault Output
  • TTL/CMOS compatible logic input with integrated level shifter
  • Thermally enhanced narrow SOIC-16 package
  • Negative voltage gate drive for improved dV/dt immunity, eliminates the need for separate negative supply
  • Can drive any SiC-MOSFET or IGBT
  • Protects driver and power device
  • No input logic level shifter required

IX4352NEAUTR Applications

Highlights Section

  • EV Chargers & DC Charging Stations
  • Light Industrial / Motors, Inverters or Rectifiers
  • PFC, AC/DC & DC/DC Converters
  • Converters

IX4352NEAUTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IX4352NEAUTR9A, SiC MOSFET DRIVER, 16L SOIC, NARROW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.