background-waves

IXBA14N300HV

Product Status| Activei

IXBA14N300HV

Disc IGBT BiMSFT-VeryHiVolt TO-263D2 | Series: Very High Voltage
info

BiMOSFETs are devices, which have combined strengths of MOSFETs and IGBTs. Non-epitaxial construction and new fabrication processes were used in making BiMOSFETs a great success.These high voltage devices are ideal for parallel operation due to the positive voltage temperature coefficient of both of its saturation voltage, and the forward voltage drop of its intrinsic diode. Furthermore, this “free” intrinsic body diode serves as a protection diode, providing an alternative path for the inductive load current during device turn-off, preventing high Ldi/dt voltage transients from inflicting damage to the device.

Advantages:

  • Low gate drive requirements
  • Space savings (eliminates multiple series-parallel lower voltage, lower current rated devices)
  • Easy to mount
PropertyValue
Status
Active
VCES (V)
3000
IC @ 25 °C (A)
38
VCE(sat) (V)
2.7
Configuration
Copack (FRED)
Package Type
TO-263HV
tf (ns)
1900
RthJC (K/W)
0.62
IC @ 110 °C (A)
14
Driving Voltages (V)
15
  • Free intrinsic body diode
  • High power density
  • High frequency operation
  • Low conduction losses
  • MOS gate turn on for drive simplicity
  • 4 kV electrical isolation

IXBA14N300HV Applications

Highlights Section

  • Switched-mode and resonant-mode power supplies
  • Uninterruptible Power Supplies (UPS)
  • Laser and X-ray generators
  • Capacitor discharge circuits
  • High voltage pulser circuits
  • High voltage test equipment
  • AC switches

IXBA14N300HV Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBA14N300HVDisc IGBT BiMSFT-VeryHiVolt TO-263D2Pdf IconCoC_RoHS9_IXBA14N300HVPdf IconREACH_SVHC Declaration (Contain)_IXBA14N300HVContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.