background-waves

IXBF20N300

Product Status| Not for New Designsi

IXBF20N300

Disc IGBT BiMSFT-VeryHiVolt I4-PAK ISO+ | Series: Very High Voltage
info

BiMOSFETs are devices, which have combined strengths of MOSFETs and IGBTs. Non-epitaxial construction and new fabrication processes were used in making BiMOSFETs a great success.These high voltage devices are ideal for parallel operation due to the positive voltage temperature coefficient of both of its saturation voltage, and the forward voltage drop of its intrinsic diode. Furthermore, this “free” intrinsic body diode serves as a protection diode, providing an alternative path for the inductive load current during device turn-off, preventing high Ldi/dt voltage transients from inflicting damage to the device.

Advantages:

  • Low gate drive requirements
  • Space savings (eliminates multiple series-parallel lower voltage, lower current rated devices)
  • Easy to mount
PropertyValue
Status
Not for New Designs
VCES (V)
3000
IC @ 25 °C (A)
34
VCE(sat) (V)
3.2
Configuration
Copack (FRED)
Package Type
I4-PAK
tf (ns)
504
RthJC (K/W)
0.83
IC @ 110 °C (A)
14
Driving Voltages (V)
15
  • Free intrinsic body diode
  • High power density
  • High frequency operation
  • Low conduction losses
  • MOS gate turn on for drive simplicity
  • 4 kV electrical isolation

IXBF20N300 Applications

Highlights Section

  • Switched-mode and resonant-mode power supplies
  • Uninterruptible Power Supplies (UPS)
  • Laser and X-ray generators
  • Capacitor discharge circuits
  • High voltage pulser circuits
  • High voltage test equipment
  • AC switches

IXBF20N300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXBF20N300Disc IGBT BiMSFT-VeryHiVolt I4-PAK ISO+

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.