background-waves

T0258HF65G

Product Status| Under Developmenti

T0258HF65G

| Series: Capsule Type
info

As a pioneer of Press-Pack IGBT technology, we are able to offer a range of class leading devices with voltage ratings of 1.7kV (900V DC link), 2.5kV (1.25kV DC link), 3.3kV (1.8kV DC link), 4.5kV (2.8kV DC link), and 6.5kV (3.6kV DC link). The construction of these devices is totally free from wire and solder bonds which all but eliminates the problems of mechanical fatigue associated with conventional modules. Internal stray inductance in both the gate connections and emitter connections is vastly reduced when compared to conventional modules leading to improved ruggedness and short circuit behavior, which is further enhanced by direct cooling of the emitter side of the chip.


For additional technical details, please contact support .

PropertyValue
Status
Under Development
VCES (V)
6500
ICM (A)
516
VCE(sat) (V)
4.8
Turn-on Energy (J)
1.8
Eoff (J)
1.45
TJ Max (°C)
125
Package Type
W95
Vf (V)
3.45
trr,max (A)
300
trr,typ (µs)
1.2
Qrr (µC)
410
Thermal resistance [junction-heat sink] [Diode] (K/W)
0.0567
Collector Current Rating
258
Thermal Resistance - junction-heat sink - IGBT
0.0328

T0258HF65G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T0258HF65G

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.