background-waves

T0900AF65E

Product Status| Under Developmenti

T0900AF65E

| Series: Capsule Type
info

As a pioneer of Press-Pack IGBT technology, we are able to offer a range of class leading devices with voltage ratings of 1.7kV (900V DC link), 2.5kV (1.25kV DC link), 3.3kV (1.8kV DC link), 4.5kV (2.8kV DC link), and 6.5kV (3.6kV DC link). The construction of these devices is totally free from wire and solder bonds which all but eliminates the problems of mechanical fatigue associated with conventional modules. Internal stray inductance in both the gate connections and emitter connections is vastly reduced when compared to conventional modules leading to improved ruggedness and short circuit behavior, which is further enhanced by direct cooling of the emitter side of the chip.


For additional technical details, please contact support .

PropertyValue
Status
Under Development
VCES (V)
6500
ICM (A)
1800
VCE(sat) (V)
4.8
Turn-on Energy (J)
6.3
Eoff (J)
5.1
TJ Max (°C)
125
Package Type
W98
Collector Current Rating
900
Thermal Resistance - junction-heat sink - IGBT
0.0094

T0900AF65E Resources