background-waves

T0240NB45E

Product Status| Activei

T0240NB45E

| Series: Capsule Type
info

As a pioneer of Press-Pack IGBT technology, we are able to offer a range of class leading devices with voltage ratings of 1.7kV (900V DC link), 2.5kV (1.25kV DC link), 3.3kV (1.8kV DC link), 4.5kV (2.8kV DC link), and 6.5kV (3.6kV DC link). The construction of these devices is totally free from wire and solder bonds which all but eliminates the problems of mechanical fatigue associated with conventional modules. Internal stray inductance in both the gate connections and emitter connections is vastly reduced when compared to conventional modules leading to improved ruggedness and short circuit behavior, which is further enhanced by direct cooling of the emitter side of the chip.


For additional technical details, please contact support .

PropertyValue
VCES (V)
4500
ICM (A)
480
VCE(sat) (V)
3.6
Turn-on Energy (J)
1.5
Eoff (J)
1
Use With Device
C0044BG400SBL
TJ Max (°C)
125
Package Type
W40
Status
Active
Collector Current Rating
240
Thermal Resistance - junction-heat sink - IGBT
0.0546

T0240NB45E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
T0240NB45E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.