background-waves

IXHH40N150HV

Product Status| Activei

IXHH40N150HV

Disc IGBT XPT-Hi Voltage TO-247AD | Series: MOS Gated Thyristor
MOS-Gated Thyristors are designed for high-power pulse and capacitive discharge applications, switched on by a voltage applied at the gate terminal (MOS structure). Capable of carrying current up to 32kA for a period of 1 microsecond
PropertyValue
VDM (V)
1500
ITSM 1µs TC = 25°C (kA)
7.6
ITSM 10µs TC = 25°C (kA)
3.5
VT (V)
7.5
rT (mΩ)
1.2
Qg(on) (nC)
99
tri TC = 25°C (ns)
100
VGK(th) (V)
5
Co-pack Diode
No

IXHH40N150HV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXHH40N150HVDisc IGBT XPT-Hi Voltage TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.