background-waves

MMIX1H60N150V1

Product Status| Not for New Designsi

MMIX1H60N150V1

Disc IGBT SMPD Pkg-Standard SMPD-B | Series: MOS Gated Thyristor
PropertyValue
VDM (V)
1500
ITSM 1µs TC = 25°C (kA)
32
ITSM 10µs TC = 25°C (kA)
11.8
VT (V)
7.5
rT (mΩ)
1.2
Qg(on) (nC)
180
tri TC = 25°C (ns)
100
VGK(th) (V)
5
Co-pack Diode
Yes

MMIX1H60N150V1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MMIX1H60N150V1Disc IGBT SMPD Pkg-Standard SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.