background-waves

Series: High Voltage

1600V - 1700V NPT (Non-Punch Through) IGBTs
Product Status| Activei
info
This family of 1700V IGBTs are rugged NPT devices targeted for high voltage applications, requiring 10us short circuit withstand capability. They are particularly suitable for high voltage switching applications. We offer its fast switching “A” version 1700V NPT IGBTs in co-pack and phaseleg configurations for PWM applications with switching frequencies upwards of 50kHz. Common applications include AC motor speed control, DC servo, robot drives, DC choppers, UPS, capacitor discharge circuits, pulser circuits, switch-mode and resonant-mode power supplies.
  • International standard packages
  • High current handling capability
  • MOS Gate turn-on - drive simplicity
  • Rugged NPT structure
  • Molding epoxies meet UL 94V-0 flammability classification

High Voltage Parts

FiltersFilters

High Voltage Applications

Highlights Section

  • Capacitor discharge & pulser circuits
  • AC motor speed control
  • DC servo and robot drives
  • DC choppers
  • Uninterruptible power supplies (UPS)
  • Switched-mode and resonant-mode power supplies