background-waves

IXGT6N170A

Product Status| Activei

IXGT6N170A

Disc IGBT NPT-Hi Voltage TO-268AA | Series: High Voltage
info
This family of 1700V IGBTs are rugged NPT devices targeted for high voltage applications, requiring 10us short circuit withstand capability. They are particularly suitable for high voltage switching applications. We offer its fast switching “A” version 1700V NPT IGBTs in co-pack and phaseleg configurations for PWM applications with switching frequencies upwards of 50kHz. Common applications include AC motor speed control, DC servo, robot drives, DC choppers, UPS, capacitor discharge circuits, pulser circuits, switch-mode and resonant-mode power supplies.
PropertyValue
Status
Active
VCES (V)
1700
IC @ 25 °C (A)
6
VCE(sat) (V)
7
tfi (ns)
32
Configuration
Single
Package Type
TO-268S
RthJC [IGBT] (K/W)
1.65
Eoff @ 125 °C (mJ)
0.25
IC @ 110 °C (A)
3
  • International standard packages
  • High current handling capability
  • MOS Gate turn-on - drive simplicity
  • Rugged NPT structure
  • z Molding epoxies meet UL 94V-0 flammability classification

IXGT6N170A Applications

Highlights Section

  • Capacitor discharge & pulser circuits
  • Ac motor speed control
  • Dc servo and robot drives
  • Dc choppers
  • Uninterruptible power supplies (UPS)
  • Switched-mode and resonant-mode power supplies

IXGT6N170A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGT6N170ADisc IGBT NPT-Hi Voltage TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.