D-series IGBTs are NPT (Non-Punch Through) devices making them ideal for paralleling. They feature low switching losses with low tail current while providing short circuit capabilities. This D-series family also offers a square reverse bias safe operating area (RBSOA) feature that improves clamped inductive load current, allowing the device to safely switch in a snubberless hard switching application.
NPT IGBT technology
Low saturation voltage
Low switching losses
Square RBSOA, no latch up
High short circuit capability
Positive temperature coefficient for easy paralleling