background-waves

IXDR35N60BD1

Product Status| Not for New Designsi

IXDR35N60BD1

| Series: Standard
info

D-series IGBTs are NPT (Non-Punch Through) devices making them ideal for paralleling. They feature low switching losses with low tail current while providing short circuit capabilities. This D-series family also offers a square reverse bias safe operating area (RBSOA) feature that improves clamped inductive load current, allowing the device to safely switch in a snubberless hard switching application.

PropertyValue
Status
Not for New Designs
VCES (V)
600
IC @ 25 °C (A)
38
VCE(sat) (V)
2.7
tfi (ns)
70
Configuration
Copack (FRED)
Package Type
PLUS247™
RthJC [IGBT] (K/W)
1
IC @ 90 °C (A)
24
Eoff @ 125 °C (mJ)
0.8
RthJC [Diode] (K/W)
2.3
Forward Current @ 90 °C (A)
18
  • NPT IGBT technology
  • Low saturation voltage
  • Low switching losses
  • Square RBSOA, no latch up
  • High short circuit capability
  • Positive temperature coefficient for easy paralleling
  • MOS input, voltage controlled
  • Optional ultra fast diode
  • International standard packages

IXDR35N60BD1 Applications

Highlights Section

  • Ac motor speed control
  • Dc servo and robot drives
  • Dc choppers
  • Uninterruptible power supplies (UPS)
  • Switched-mode and resonant-mode power supplies

IXDR35N60BD1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXDR35N60BD1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.