background-waves

IXGH2N250

Product Status| Activei

IXGH2N250

Disc IGBT NPT-Very Hi Voltage TO-247AD | Series: Very High Voltage
info

NPT IGBTs feature square RBSOA and 10 us short circuit withstand capability. They have positive temp coefficient of Vce(sat), ideal for paralleling. They are preferred for motor drive applications.

These IGBTs enable the use of a single device in systems whose circuits previously used multiple, cascaded, lowervoltage switches. Such device consolidation reduces the number of power devices, while also improving cost and efficiency by eliminating complex drive and voltage balancing components. In systems whose circuits previously utilized high voltage SCRs, the use of these VHV IGBTs provides the designer with a true switch for easy implementation of signal modulation schemes, thus improving efficiency, simplifying wave shaping, and enabling load disconnection for improved system safety. Traditional high voltage EMRs and discharge relays can also be replaced, reducing system complexity and improving overall reliability.

PropertyValue
Status
Active
VCES (V)
2500
IC @ 25 °C (A)
5.5
VCE(sat) (V)
3.1
Configuration
Single
Package Type
TO-247
tf (ns)
100
RthJC [IGBT] (K/W)
3.9
IC @ 110 °C (A)
2
  • High blocking voltages
  • High peak current capability
  • High power density
  • Low saturation voltage
  • International standard and proprietary ISOPLUSTM packages

IXGH2N250 Applications

Highlights Section

  • Pulser Circuits
  • Capacitor Discharge Circuits
  • High Voltage Power Supplies
  • High Voltage Test Equipment
  • Laser & X-ray Generators

IXGH2N250 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGH2N250Disc IGBT NPT-Very Hi Voltage TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.