background-waves

IXGK75N250

Product Status| Activei

IXGK75N250

Disc IGBT NPT-Very Hi Voltage TO-264(3) | Series: Very High Voltage
info

NPT IGBTs feature square RBSOA and 10 us short circuit withstand capability. They have positive temp coefficient of Vce(sat), ideal for paralleling. They are preferred for motor drive applications.

These IGBTs enable the use of a single device in systems whose circuits previously used multiple, cascaded, lowervoltage switches. Such device consolidation reduces the number of power devices, while also improving cost and efficiency by eliminating complex drive and voltage balancing components. In systems whose circuits previously utilized high voltage SCRs, the use of these VHV IGBTs provides the designer with a true switch for easy implementation of signal modulation schemes, thus improving efficiency, simplifying wave shaping, and enabling load disconnection for improved system safety. Traditional high voltage EMRs and discharge relays can also be replaced, reducing system complexity and improving overall reliability.

PropertyValue
Status
Active
VCES (V)
2500
IC @ 25 °C (A)
170
VCE(sat) (V)
2.7
Configuration
Single
Package Type
TO-264
tf (ns)
455
RthJC [IGBT] (K/W)
0.16
IC @ 110 °C (A)
75
  • High blocking voltages
  • High peak current capability
  • High power density
  • Low saturation voltage
  • International standard and proprietary ISOPLUSTM packages

IXGK75N250 Applications

Highlights Section

  • Pulser Circuits
  • Capacitor Discharge Circuits
  • High Voltage Power Supplies
  • High Voltage Test Equipment
  • Laser & X-ray Generators

IXGK75N250 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGK75N250Disc IGBT NPT-Very Hi Voltage TO-264(3)Pdf IconCoC_RoHS9_IXGK75N250Pdf IconREACH_SVHC Declaration (Contain)_IXGK75N250Contains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.