background-waves

IXGK55N120A3H1

Product Status| Activei

IXGK55N120A3H1

Disc IGBT PT-Low Frequency TO-264(3) | Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
Status
Active
VCES (V)
1200
IC @ 25 °C (A)
125
VCE(sat) (V)
2.3
tfi (ns)
282
Configuration
Copack (FRED)
Package Type
TO-264U
RthJC [IGBT] (K/W)
0.27
Eoff @ 125 °C (mJ)
29
IC @ 110 °C (A)
55
RthJC [Diode] (K/W)
0.42

IXGK55N120A3H1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGK55N120A3H1Disc IGBT PT-Low Frequency TO-264(3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.