background-waves

IXGP8N100

Product Status| Obsoletei

IXGP8N100

| Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
Status
Obsolete
VCES (V)
1000
IC @ 25 °C (A)
16
VCE(sat) (V)
3
tfi (ns)
390
Configuration
Single
Package Type
TO-220
RthJC [IGBT] (K/W)
2.3
IC @ 90 °C (A)
8
Eoff @ 125 °C (mJ)
3.7

IXGP8N100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGP8N100

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.