background-waves

IXGT40N120A2

Product Status| Activei

IXGT40N120A2

Disc IGBT PT-Low Frequency TO-268AA | Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
VCES (V)
1200
IC @ 25 °C (A)
75
VCE(sat) (V)
2
tfi (ns)
800
Configuration
Single
Status
Active
RthJC [IGBT] (K/W)
0.35
Eoff @ 125 °C (mJ)
35
IC @ 110 °C (A)
40

IXGT40N120A2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGT40N120A2Disc IGBT PT-Low Frequency TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.