background-waves

IXGX400N30A

Product Status| Obsoletei

IXGX400N30A

| Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
VCES (V)
300
IC @ 25 °C (A)
400
VCE(sat) (V)
1.15
Configuration
Single
Package Type
PLUS247™
Status
Obsolete
RthJC [IGBT] (K/W)
0.125
IC @ 110 °C (A)
200

IXGX400N30A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGX400N30A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.