background-waves

IXGX72N60A3H1

Product Status| Obsoletei

IXGX72N60A3H1

Disc IGBT PT-Low Frequency TO-247AD | Series: Low Frequency
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.
PropertyValue
Status
Obsolete
VCES (V)
600
IC @ 25 °C (A)
75
VCE(sat) (V)
1.35
tfi (ns)
250
Configuration
Copack (FRED)
Package Type
TO-247 PLUS
RthJC [IGBT] (K/W)
0.23
Eoff @ 125 °C (mJ)
6.5
IC @ 110 °C (A)
72
RthJC [Diode] (K/W)
0.3
Forward Current @ 110 °C (A)
68

IXGX72N60A3H1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXGX72N60A3H1Disc IGBT PT-Low Frequency TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.