background-waves

IXYN30N170CV1

Product Status| Activei

IXYN30N170CV1

Disc IGBT XPT-Hi Volt SOT-227UI(mini | Series: High Voltage
info

Designed using the proprietary thin-wafer XPT™ technology and state-of-the-art IGBT process, these devices display qualities such as reduced thermal resistance, low tail current, low energy loss, and high-speed switching capability. Thanks to the positive temperature coefficient of their on-state voltage, these high-voltage IGBTs can be used in parallel, which provides cost-effective solutions compared to series-connected, lower-voltage devices. Consequently, this results in reduction in the associated gate drive circuitry, simplicity in design, and improvement in the reliability of the overall system.

The optional co-packed fast recovery diodes have low reverse recovery time and are optimized to produce smooth switching waveforms and significantly lower electromagnetic interference (EMI).

Advantages:

  • Higher efficiency
  • Elimination of multiple series-connected devices
  • Increased reliability of power systems
PropertyValue
Status
Active
VCES (V)
1700
IC @ 25 °C (A)
80
VCE(sat) (V)
4
tfi (ns)
95
Configuration
Copack (FRED)
Package Type
SOT-227U
RthJC [IGBT] (K/W)
0.22
Eoff @ 150 °C (mJ)
3.5
IC @ 110 °C (A)
30
RthJC [Diode] (K/W)
0.43
Forward Current @ 110 °C (A)
33
  • Thin wafer XPT™ technology
  • Low on-state voltages VCE(sat)
  • Co-packed fast recovery diodes
  • Positive temperature coefficient of VCE(sat)
  • International standard size high-voltage packages

IXYN30N170CV1 Applications

Highlights Section

  • Pulser circuits
  • Laser and X-ray generators
  • High-voltage power supplies
  • High-voltage test equipment
  • Capacitor discharge circuits
  • AC switches

IXYN30N170CV1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXYN30N170CV1Disc IGBT XPT-Hi Volt SOT-227UI(mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.