background-waves

IXA4I1200UC

Product Status| Activei

IXA4I1200UC

Disc IGBT XPT-GenX3 TO-252D | Series: Planar
PropertyValue
Status
Obsolete
Package Type
TO-252AA (DPak)
VCES (V)
1200
VCE(sat) (V)
1.8
RthJC [IGBT] (K/W)
2.7
Eoff @ 125 °C (mJ)
0.3
IC @ 100 °C (A)
5
Vce(sat) @ 25°C (V)
1.8
Pc (W)
45
Co-pack Diode
No
Fall Time [Inductive Load] 25 (ns)
100

IXA4I1200UC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXA4I1200UC-TRLDisc IGBT XPT-GenX3 TO-252D
IXA4I1200UC-TUBDisc IGBT XPT-GenX3 TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.