background-waves

ITF48IF1200HR

Product Status| Activei

ITF48IF1200HR

Disc IGBT XPT-GenX3 ISOPLUS247 | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities. In addition, they display exceptional ruggedness under short-circuit conditions – a 10µs Short Circuit Safe Operating Area (SCSOA).

These IGBTs have square Reverse Bias Safe Operating Areas (RBSOA) and with 1200V breakdown voltage, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Low gate drive requirements
  • Temperature stability of diode forward voltage VF
PropertyValue
Status
Active
VCES (V)
1200
IC @ 25 °C (A)
72
VCE(sat) (V)
2.4
tfi (ns)
110
Configuration
Copack (Sonic-FRD)
Package Type
ISO247
tf (ns)
110 (150°C)
RthJC [IGBT] (K/W)
0.38
IC @ 90 °C (A)
56
Eoff @ 150 °C (mJ)
2.4
IC @ 100 °C (A)
48
RthJC [Diode] (K/W)
0.7
Forward Current @ 90 °C (A)
50
  • Low Vcesat, low Eon/Eoff
  • Optimized for medium switching frequencies up to 20kHz
  • High surge current capability
  • Square Reverse Bias Safe Operating Areas (RBSOA)
  • Positive thermal coefficient of Vcesat

ITF48IF1200HR Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

ITF48IF1200HR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ITF48IF1200HRDisc IGBT XPT-GenX3 ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.